??
CAD model selection
FFB110-40-100-PL-P20-B1
HELP_VARIABLE
Company
FREEGES
Description
FFB110-200W - Ball Screw Drive
Bill of material
FFB110-40-100-PL-P20-B1
MODEL
Model
FFB110
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
IP
INDUCTIVEPOSITION
PCS
L
456.00 mm
A
50
M
1
N
6 PCS
KG
8.30
ML
Maximum load
15 KG
REPEATABILITY
Repeatability
±0.04 mm
MS
行程超过500时,此时请将速度调降。
2000 mm/s
TYPE
DZ
Preview - Generation
Preview
3D
2D

Embedded user actions