??
CAD model selection
FFB220-40-50-PL-P75-B1
HELP_VARIABLE
Company
FREEGES
Description
FFB220-750W - Belt Drive
Bill of material
FFB220-40-50-PL-P75-B1
MODEL
FFB220
BL
mm
STROKE
mm
Enter value for STROKE
mm
cm
inch
ft
MP
MB
MOTORPOWER
IP
L
593.00
A
100
M
1
N
6 PCS
KG
31.80
ML
Maximum load
85 KG
REPEATABILITY
Repeatability
±0.04 mm
MS
行程超过500时,此时请将速度调降。
2000 mm/s
TYPE
DZ
Preview - Generation
Preview
3D
2D

Embedded user actions