??
Výběr CAD modelu
FFC135-05-100-PC-P20-A1-C
HELP_VARIABLE
Company
FREEGES
Description
FFC135 - Ball Screw Drive
Bill of material
FFC135-05-100-PC-P20-A1-C
MODEL
Model
FFC135
BL
Belt lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
PCS
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
L
520.00 mm
A
50
M
1
N
6 PCS
KG
12.10
ML
Maximum load
110 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过750时,会产生螺杆偏摆,此时请将速度调降。
1600 mm/s
TYPE
DZ
Preview - Generation
Náhled
3D
2D

Embedded user actions