??
Selección de modelo CAD
FHB100-32-100-PL-P10-B1
HELP_VARIABLE
Company
FREEGES
Description
FHB100 - Belt Drive
Bill of material
FHB100-32-100-PL-P10-B1
MODEL
Model
FHB100
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
IP
INDUCTIVEPOSITION
PCS
L
410.00 mm
A
200
M
0
N
4 PCS
KG
6.80
ML
Maximum load
10 KG
REPEATABILITY
Repeatability
±0.04 mm
MS
行程超过500时,此时请将速度调降。
1600 mm/s
TYPE
DZ
Preview - Generation
Previsualización
3D
2D

Embedded user actions