??
CAD model selection
FHB110S-40-100-PL-P20-B1
HELP_VARIABLE
Company
FREEGES
Description
FHB110S-200W - Ball Screw Drive
Bill of material
FHB110S-40-100-PL-P20-B1
MODEL
Model
FHB110S
BL
Belt lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
PCS
IP
INDUCTIVEPOSITION
PCS
L
420 mm
A
200
M
0
N
4 PCS
KG
6.80
ML
Maximum load
15 KG
REPEATABILITY
Repeatability
±0.04 mm
MS
行程超过500时,此时请将速度调降。
2000 mm/s
TYPE
DZ
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions