??
CAD-Modellauswahl
FHB220S-40-100-PL-P75-B1
HELP_VARIABLE
Company
FREEGES
Description
FHB220S-750W - Ball Screw Drive
Bill of material
FHB220S-40-100-PL-P75-B1
MODEL
Model
FHB220S
BL
Belt lead
STROKE
Stroke
mm
Wert eingeben für STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
IP
INDUCTIVEPOSITION
PCS
L
577.00 mm
A
100
M
1
N
6 PCS
KG
30.00
ML
Maximum load
85 KG
REPEATABILITY
Repeatability
±0.04 mm
MS
行程超过500时,此时请将速度调降。
2000 mm/s
TYPE
DZ
Preview - Generation
Vorschau
3D
2D

Embedded user actions