??
Wybór modelu CAD
FHC220M-05-850-PC-P75-B1-C
HELP_VARIABLE
Company
FREEGES
Description
FHC220M-750W - Ball Screw Drive
Bill of material
FHC220M-05-850-PC-P75-B1-C
MODEL
Model
FHC220M
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
L
1659.000 mm
A
150
M
5
N
14 PCS
KG
56.61
ML
Maximum load
130 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过850时,会产生螺杆偏摆,此时请将速度调降。
1600 mm/s
TYPE
DZ
Preview - Generation
Podgląd
3D
Wymiar
2D

Embedded user actions