??
CAD model selection
FHL170-100T1-HR-1-60-B-03-S1A3
HELP_VARIABLE
Company
FREEGES
Description
FHL170 - Iron-core linear motor
Bill of material
FHL170-100T1-HR-1-60-B-03-S1A3
MODEL
Model
FHL170
MC
Motor code
CCEL
Cable carriere entry location
NOM
No.of motor
STROKE
Steoke
ENCODER
Encoder
CL
Cable length
CC
Corresponding controller
CCC
Controller current
L
278
A
79
M
1
N
4
MS
3000
ML
Maximum load
130 KG
TYPE
ZX
Preview - Generation
Preview
3D
2D

Embedded user actions