??
CAD model selection
FTH100-05-100-PD-P20B-B3-C
HELP_VARIABLE
Company
FREEGES
Description
FTH100-200W - Ball Screw Drive
Bill of material
FTH100-05-100-PD-P20B-B3-C
MODEL
FTH100
BL
Belt lead
STROKE
MP
MB
MPOWER
BRAKE
IP
ACCURACY
L
420.0 mm
A
100
M
1
N
6 PCS
P
100
KG
5.10 kg
ML
Maximum load
65 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过750时,会产生螺杆偏摆,此时请将速度调降。
1000 mm/s
TYPE
DZ
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions