??
Choix du modèle CAO
FTH120-05-50-PD-P40B-B3-C
HELP_VARIABLE
Company
FREEGES
Description
FTH120-400W - Built-in Linear Motion Guide
Bill of material
FTH120-05-50-PD-P40B-B3-C
MODEL
FTH120
BL
STROKE
MP
MB
MPOWER
BRAKE
IP
ACCURACY
L
344.0 mm
A
100
M
1
N
6 PCS
P
100
KG
5.05 kg
ML
Maximum load
110 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过600时,会产生螺杆偏摆,此时请将速度调降。
1600 mm/s
TYPE
DZ
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D

Embedded user actions