??
CAD model selection
FTY80-02-50-PD-P20-B1-C
HELP_VARIABLE
Company
FREEGES
Description
FTY80 - Ball Screw Drive
Bill of material
FTY80-02-50-PD-P20-B1-C
MODEL
Model
FTY80
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
L
376.00 mm
L1
328.00 mm
KG
5.07
ML
Maximum load
50 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过600时,会产生螺杆偏摆,此时请将速度调降。
1000 mm/s
TYPE
DZ
Preview - Generation
Preview
3D
2D

Embedded user actions