??
CAD model selection
FHC135S-05-100-PC-P20-A1-C
HELP_VARIABLE
Company
FREEGES
Description
FHC135S - Ball Screw Drive
Bill of material
FHC135S-05-100-PC-P20-A1-C
MODEL
Model
FHC135S
BL
Belt lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
L
465.00 mm
A
50
M
1
N
6 PCS
KG
8.86
ML
Maximum load
70 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过750时,会产生螺杆偏摆,此时请将速度调降。
1600 mm/s
TYPE
DZ
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions